IESNA:LM-63-2002
[TEST]P1648358
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-850-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 80CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23775.2
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2590.9 2542.1 2409.8 2286.8 2240.3 2254.2 2310.0 2477.1 2774.3 3222.3 3846.8 4622.3 5297.8 5947.9 6551.5 7227.1 
7946.7 8675.7 9581.1 10451.7 11099.4 11563.8 11923.6 11995.6 11350.2 9917.8 7605.5 3821.3 1334.9 457.4 260.0 176.4 104.5 
48.8 0.0 0.0 0.0 
2590.9 2537.5 2412.1 2289.1 2238.0 2251.9 2307.6 2465.5 2744.1 3210.7 3839.9 4573.5 5300.2 5968.8 6567.7 7243.3 
7976.9 8722.2 9636.9 10512.1 11155.2 11617.2 11997.9 12025.8 11443.0 10022.2 7682.1 3874.7 1388.3 482.9 276.3 190.4 113.8 
55.7 0.0 0.0 0.0 
2590.9 2537.5 2426.0 2310.0 2258.9 2272.8 2321.6 2451.6 2707.0 3124.8 3707.6 4418.0 5153.9 5808.6 6456.3 7134.2 
7856.2 8680.4 9618.3 10579.4 11412.9 11972.4 12371.7 12552.8 12155.8 10890.5 8438.9 4691.9 1773.7 735.9 394.7 246.1 
150.9 97.5 32.5 0.0 0.0 
2590.9 2556.1 2458.5 2361.0 2316.9 2326.2 2365.7 2456.2 2658.2 2983.2 3475.4 4104.5 4826.6 5513.7 6205.6 6909.0 
7665.8 8490.0 9472.0 10546.9 11598.6 12552.8 13249.2 13736.8 13697.3 12752.4 10667.6 7287.4 3127.2 1160.8 629.1 357.5 
211.3 139.3 58.0 0.0 0.0 
2590.9 2558.4 2486.4 2414.4 2386.6 2402.8 2449.3 2505.0 2635.0 2883.4 3215.4 3716.8 4390.1 5035.5 5759.8 
6491.1 7266.5 8148.7 9207.4 10358.9 11726.3 13021.7 14194.1 15104.2 15494.2 15104.2 13455.8 10665.3 6491.1 2525.9 
1058.6 585.0 299.5 150.9 55.7 0.0 0.0 
2590.9 2567.7 2521.2 2484.1 2484.1 2525.9 2576.9 2637.3 2725.5 2885.7 3127.2 3440.6 3911.9 4527.1 5170.1 
5906.1 6772.0 7740.1 8875.4 10205.6 11693.8 13277.1 14760.6 16021.2 16845.3 17014.8 16362.5 14484.3 11060.0 6556.1 
2156.7 694.2 269.3 113.8 32.5 2.3 0.0 
2590.9 2588.6 2572.3 2567.7 2604.8 2669.8 2753.4 2860.2 2983.2 3127.2 3310.6 3542.7 3826.0 4232.2 4798.7 
5441.8 6189.3 7159.7 8327.5 9597.4 11166.8 12745.4 14428.6 16021.2 17342.2 18342.8 19057.8 19009.1 17365.4 13205.1 
7491.7 3055.2 654.7 192.7 53.4 4.6 0.0 
2590.9 2590.9 2583.9 2590.9 2635.0 2711.6 2816.1 2936.8 3071.4 3229.3 3415.0 3635.6 3907.2 4246.2 4791.7 
5432.5 6105.7 7029.7 8176.6 9511.5 11039.1 12717.6 14328.8 15847.1 17221.4 18324.2 19108.9 19236.6 17736.8 13764.6 
7835.3 3846.8 870.6 234.5 58.0 7.0 0.0 
2590.9 2602.5 2609.4 2642.0 2711.6 2809.1 2939.1 3090.0 3257.2 3456.8 3693.6 3944.4 4174.2 4469.0 4912.5 
5481.2 6057.0 6925.3 8127.8 9497.6 11018.2 12603.8 14036.2 15282.9 16460.0 17465.2 18259.2 18500.6 17082.1 12592.2 
7340.8 3354.7 1121.3 315.7 85.9 13.9 0.0 
2590.9 2597.8 2623.4 2679.1 2776.6 2908.9 3059.8 3234.0 3422.0 3637.9 3886.3 4125.4 4364.6 4675.7 5123.7 
5653.0 6259.0 7178.3 8362.3 9748.3 11178.4 12548.1 13715.9 14839.5 15914.4 16803.6 17390.9 17079.8 14579.5 9787.8 
5335.0 1741.2 520.0 255.4 127.7 25.5 0.0 
2590.9 2581.6 2614.1 2681.4 2788.2 2929.8 3092.3 3261.8 3426.6 3612.4 3805.1 3972.2 4178.8 4450.5 4828.9 
5316.4 5947.9 6848.6 7970.0 9140.0 10375.1 11531.3 12603.8 13843.5 15036.8 16025.8 16367.1 15064.7 11113.4 6386.7 
2628.0 670.9 202.0 83.6 32.5 13.9 0.0 
2590.9 2600.2 2632.7 2704.6 2818.4 2957.7 3113.2 3282.7 3440.6 3607.7 3777.2 3921.1 4092.9 4322.8 4680.3 
5116.7 5764.5 6604.9 7586.9 8592.1 9664.7 10451.7 11178.4 11902.7 12371.7 12620.1 12283.4 10790.7 7626.4 4185.8 
1611.2 420.2 134.7 44.1 16.3 9.3 0.0 
2590.9 2583.9 2616.4 2679.1 2788.2 2920.5 3078.4 3231.6 3377.9 3528.8 3675.1 3788.8 3923.5 4137.0 4459.7 
4912.5 5478.9 6147.5 6799.9 7371.0 7853.9 8032.6 8028.0 7965.3 7728.5 7398.9 6813.8 5745.9 3935.1 1984.9 545.6 
162.5 53.4 18.6 9.3 4.6 0.0 
2590.9 2602.5 2621.1 2674.5 2767.3 2888.0 3027.3 3148.1 3273.4 3373.2 3463.8 3533.4 3563.6 3517.2 3303.6 
2953.0 2518.9 2019.8 1492.8 1030.8 703.4 489.9 371.5 292.5 227.5 174.1 137.0 106.8 83.6 60.4 44.1 27.9 16.3 9.3 7.0 4.6 0.0 
2590.9 2593.2 2600.2 2632.7 2713.9 2806.8 2904.3 2980.9 2997.2 2871.8 2544.4 2056.9 1504.4 979.7 624.5 469.0 410.9 
373.8 336.6 297.2 257.7 222.9 188.0 160.2 134.7 106.8 83.6 67.3 51.1 37.1 25.5 16.3 11.6 9.3 4.6 4.6 0.0 
2590.9 2602.5 2595.5 2614.1 2660.5 2718.6 2723.2 2576.9 2154.4 1601.9 1049.4 673.3 529.3 469.0 424.8 380.7 336.6 
294.8 255.4 218.2 185.7 157.9 134.7 116.1 99.8 81.3 62.7 48.8 37.1 27.9 18.6 11.6 9.3 7.0 4.6 4.6 0.0 
2590.9 2600.2 2583.9 2581.6 2595.5 2572.3 2342.5 1789.9 1211.9 775.4 610.6 550.2 485.2 427.2 369.1 320.4 271.6 227.5 
188.0 155.5 127.7 109.1 95.2 85.9 74.3 65.0 55.7 41.8 32.5 25.5 18.6 11.6 7.0 4.6 4.6 2.3 0.0 
2590.9 2581.6 2560.7 2539.8 2507.3 2312.3 1799.2 1170.1 731.3 622.2 582.7 531.6 457.4 383.1 315.7 257.7 211.3 171.8 141.6 
118.4 102.1 90.5 81.3 72.0 62.7 55.7 46.4 39.5 30.2 23.2 16.3 11.6 7.0 4.6 2.3 0.0 0.0 
2590.9 2570.0 2551.4 2523.6 2433.0 2040.7 1381.3 826.5 640.8 601.3 559.5 492.2 415.6 334.3 264.7 208.9 171.8 141.6 116.1 
99.8 90.5 81.3 72.0 62.7 55.7 48.8 39.5 32.5 25.5 20.9 16.3 9.3 4.6 2.3 0.0 0.0 0.0 
2590.9 2570.0 2551.4 2521.2 2391.2 1873.5 1177.0 719.7 622.2 587.4 534.0 457.4 373.8 292.5 229.8 183.4 153.2 125.4 104.5 90.5 
78.9 72.0 62.7 58.0 48.8 41.8 32.5 23.2 18.6 16.3 13.9 9.3 7.0 2.3 0.0 0.0 0.0 
2590.9 2549.1 2530.5 2500.3 2335.5 1741.2 1067.9 682.5 610.6 571.1 508.4 429.5 345.9 262.3 206.6 167.2 139.3 116.1 97.5 81.3 
72.0 62.7 55.7 48.8 41.8 34.8 25.5 18.6 13.9 11.6 9.3 7.0 4.6 0.0 0.0 0.0 0.0 
2590.9 2542.1 2523.6 2493.4 2330.9 1750.5 1063.3 673.3 610.6 568.8 501.5 424.8 336.6 257.7 202.0 162.5 134.7 113.8 95.2 78.9 
69.6 60.4 53.4 46.4 39.5 32.5 23.2 16.3 11.6 11.6 9.3 7.0 4.6 0.0 0.0 0.0 0.0 
